Overview
Description
Fully Integrated Secondary-Side Rectification Circuit Simplifies Design and Improves Efficiency
The iW873 secondary-side synchronous rectification solution works with several of Renesas' primary-side controllers to deliver the high efficiency needed for high-power-density smartphone and tablet power adapters.
The iW873 integrates a 60V power MOSFET with Renesas' proprietary digital adaptive turn-off control technology to replace the secondary-side Schottky diode with a MOSFET for higher power density adapters. It also uses adaptive control to minimize dead-time, eliminating the need for a parallel Schottky diode required by conventional synchronous rectifier solutions.
A DiaSIM™ simulation model is available for the iW673. For more information and where to download, please visit the DiaSIM page.
Features
- Integrated 60V MOSFET for Synchronous Rectification
- Adaptive Control Minimizes Dead Time
- Eliminates Parallel Schottky Diode
- Higher Efficiency, Lower BOM Cost
- Ultra-Fast Dynamic Load Response
- Integrated Adaptive Voltage Position Monitor
- Ultra-Low No-Load Operating Current <0.65mA
- Wide Input Voltage Range up to 25V
- Up to 15W Output Power
- Integrated, Pulse Linear Regulator Allows Operation Down to 2.4V Output Voltage
- Supports 3.6V to 12V AC/DC Adapters
Comparison
Applications
- Compact AC/DC Adapters/Chargers for Smartphones and Tablets
- DiaSIM™ Simulation Model Available
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 655 KB | |
Product Brief | PDF 453 KB | |
Brochure | PDF 10.21 MB | |
Manual - Development Tools | PDF 3.96 MB | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
DiaSIM™ Simulation Models DiaSIM simulation models let the user test and validate AC/DC power supply designs prior to prototyping.
|
Simulator | Renesas |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
