Skip to main content

Overview

Description

The ISL9519CEVAL1Z evaluation board is used to evaluate the ISL9519C narrow VDC regulator/charger with SMBus interface. This evaluation board includes a USB to SMBus interface to allow users to control the ISL9519 from a personal computer.

The ISL9519 is a highly integrated battery charger controller for Li-ion/Li-ion polymer batteries with SMBus interface controlling system voltage, charge current and input current limiting.

The ISL9519CEVAL1Z board battery charger control IC contains the N-Channel MOSFETs that drive the synchronous buck converter inductor.

Features

  • ±0.5% system voltage accuracy (-10 °C to +100 °C)
  • ±3% accurate input current limit (-10 °C to +100 °C)
  • ±3% accurate battery charge current limit
  • Variable switching frequency at light load conditions for higher efficiency
  • Fixed frequency operation at higher loads
  • Trickle charge system for deeply discharged batteries
  • SMBus 2-wire serial interface
  • Default system voltage values for 1-cell, 2-cell or 3-cell operation selected by an external pin
  • Adapter in-rush FET control
  • Adapter isolation FET control
  • Battery short circuit protection
  • Fast system-load transient response
  • Monitor outputs
  • 11-bit max system voltage setting
  • 7-bit min system voltage setting
  • 6-bit charge current setting: Over 8A battery charger current
  • 6-bit adapter current setting: Over 8A adapter current
  • +4.5V to +22V adapter voltage range

Applications

  • Notebook computers
  • Tablet PCs
  • Portable equipment with rechargeable batteries

Documentation

Type Title Date
Guide PDF 1.13 MB
Datasheet - Short-Form PDF 161 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other XLS 69 KB
Library ZIP 163.25 MB
2 items

Product Options

Applied Filters: