Overview
Description
The ISL9519EVAL1Z evaluation board is used to evaluate the ISL9519 narrow VDC regulator/charger with SMBus interface. This evaluation board includes a USB to SMBus interface to allow users to control the ISL9519 from a personal computer.
The ISL9519 is a highly integrated battery charger controller for Li-ion/Li-ion polymer batteries with SMBus interface controlling system voltage, charge current and input current limiting.
Features
- ±0.5% system voltage accuracy (-10 °C to +100 °C)
- ±3% accurate input current limit (-10 °C to +100 °C)
- ±3% accurate battery charge current limit
- Variable switching frequency at light load conditions for higher efficiency
- Fixed frequency operation at higher loads
- Trickle charge system for deeply discharged batteries
- SMBus 2-wire serial interface
- Default system voltage values for 1-cell, 2-cell or 3-cell operation selected by an external pin
- Adapter in-rush FET control
- Adapter isolation FET control
- Battery short circuit protection
- Fast system-load transient response
- Monitor outputs
- 11-bit max system voltage setting
- 7-bit min system voltage setting
- 6-bit charge current setting: Over 8A battery charger current
- 6-bit adapter current setting: Over 8A adapter current
- +4.5V to +22V adapter voltage range
Applications
- Notebook computers
- Tablet PCs
- Portable equipment with rechargeable batteries
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.10 MB | |
Datasheet - Short-Form | PDF 161 KB | |
2 items
|
Design & Development
Product Options
Applied Filters: