Skip to main content

Overview

Description

The US274-100USBPDPOCZ is a USB Power Delivery (PD) evaluation board designed to support DC input and USB PD output. It features the RAA489000, a digitally configurable buck-boost battery charger equipped with a USB-C® Port Controller (TCPC).

This board supports USB PD 2.0, USB PD 3.1, and USB-C specifications. It functions as a USB-C Standard Power Range (SPR) power source, capable of delivering up to 100W (20V, 5A) from a DC power source to a USB-C interface. The RAA489000 TCPC integrates TCPC PHY, CC logic, and VCONN switches, enabling reverse buck, boost, and buck-boost operations. The USB-C Port Manager (TCPM) functionality is implemented via I2C using the RL78/F14 series MCU (R5F10PBE).

Features

  • USB PD and USB-C:
    • Supports USB PD Specification Revision 2.0
    • USB PD Specification Revision 3.1
    • USB-C Cable and Connector Specification Revision 2.2
  • Supported features:
    • Power Role: source only
    • Under Source Only mode: US274-100USBPDPOCZ can provide SPR mode 5, 9, 15, or 20V output as a USB-C power-sourcing device
  • One USB-C port
  • Interface:
    • Renesas on-chip debugging emulator interface to write and debug firmware for R5F10PBE

Applications

  • Portable charging stations

Documentation

Type Title Date
Manual - Hardware PDF 1.58 MB
Other Log in to Download PDF 97 KB
Schematic Log in to Download PDF 660 KB
Other Log in to Download PDF 48 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download XLSX 92 KB
1 item

Lab on the Cloud

Product Options

Applied Filters: