Skip to main content
Renesas Electronics Corporation

Features

  • VPACK voltages: 5V to 44V
  • Hot plug tolerance
  • Built-in low-side FET drivers
  • Charger/Load presence detection
  • Cell open wire and system checks
  • Autonomous detection and actions
  • High Voltage GPIO (HVGPIO) fuse blow configurable
  • Support for a wide range of current-sense resistors

Description

The RAA489220 is a highly integrated 4 to 10-cell battery front-end ideal for industrial applications requiring safety, flexible operation, and low-side protection FETs. The RAA489220 monitors cell and battery voltages, temperatures, and current, supports both an auto-scan mode and programmed scan sequence, provides internal self and system checks, can respond to fault conditions autonomously, and includes other helpful features like a fuse blow, and load and charge detection. For applications like power tools, vacuums, and garden tools, the RAA489220 is a perfect compromise between cost, size, and function.

Parameters

AttributesValue
Cells Supported (#)4 - 10
Pack Voltage (Op)5 - 44
Cell Balancing FETsNone
Integrated Current Sense/DetectionLow Side
Charge/Discharge FET ControlYes
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET LocationLow Side
IS (mA)0.11
Sleep/Reset Mode Current (µA)3
Stand Alone CapableState Machine
Internal ADC (bits)16
Daisy ChainNo
GPI+GPIOs (#)1
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 0.90320.4

Product Comparison

3D illustration featuring top and bottom views of qfn ic chip package with 32 leads
3D illustration featuring top and bottom views of TQFN chip package with 48 lead count.
Image
Image
3D illustration featuring top and bottom views of QFN chip package with 64 lead count.
RAA489220ISL94202ISL94212ARAA489204RAA489206
Cells Supported4 - 103 - 86 - 126 - 144 - 16
Cell Balancing FETsNoneExternal (Built-in Drivers)Both, External (Built-in Drivers)External (Built-in Drivers), Internal (Built-in Drivers)External (Built-in Drivers), Internal (Built-in Drivers)
Charge/Discharge FET LocationLow SideHigh SideN/AN/ABoth
Sleep/Reset Mode Current (µA)31312, 141910
Stand Alone CapableState MachineState MachineNoNoNo

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
140W charger battery management block diagram features a 30V buck-boost design for 3- to 4-cell battery packs and supports USB PD EPR.
USB PD Charger Battery Management
High-efficiency USB PD charger battery management system supports up to 240W, multi-cell packs, and fuel gauging.

Additional Applications

  • Power tools
  • Garden tools
  • Vacuums
  • Mobility
  • Robotics

Applied Filters: