Skip to main content

Overview

Description

The ISL94216EVKIT1Z evaluation kit and GUI is used to evaluate the features of the ISL94216A 16-cell battery front end (BFE) IC. A battery front end is an essential component of any battery management system (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures.

The ISL94216A GUI is built on top of Excel using Visual Basic for Applications (VBA 1.00). It is designed to allow users to perform detailed evaluation of the ISL94216A and also includes a simplified demonstration GUI.

The ISL94216A is a high-side, monolithic, battery protection and monitor IC for 4S to 16S batteries, typically used in e-bikes, energy storage/battery backup, robotics, and mobility applications. This battery front end device supports I2C, SPI and single wire protocols allowing customers to connect an MCU in a proprietary battery management solution. Additionally, the device features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. The ISL94216A is offered in an efficient 64 Ld QFN package with a thermal pad.

Features

  • High hot plug rating: 62V
  • VCELL accuracy: ±5mV
  • VBAT = 55V
  • IPACK accuracy: ±0.2%
  • 16-bit VCELL and IPACK measurements
  • High-side CFET/DFET drivers
  • Charge/Load wakeup detection circuitry
  • 4-pin GPIO port
  • Integrated 3.3V regulator
  • Supports I2C, SPI and single wire communications

Applications

  • Light electric vehicles such as e-bikes, e-scooters and e-motorcycles
  • Cordless power and gardening tools
  • Home appliances
  • 24V, 36V, 42V, and 48V portable battery packs
  • Telecom and server farms
  • Solar farms
  • Energy storage systems

Documentation

Type Title Date
Manual - Development Tools PDF 6.92 MB
Datasheet PDF 2.00 MB
Manual - Software PDF 438 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software ZIP 1011 KB
PCB Design Files ZIP 864 KB
2 items

Product Options

Applied Filters:

Videos & Training