Overview
Description
Support is limited to customers who have already adopted these products.
The HIP6521 provides the power control and protection for four output voltages in high-performance microprocessor and computer applications. The IC integrates a voltage-mode PWM controller and three linear controllers, as well as monitoring and protection functions into a 16 Ld SOIC package. The PWM controller is intended to regulate the microprocessor memory core voltage with a synchronous-rectified buck converter. The linear controllers are intended to regulate the computer system's AGP 1. 5V bus power, the 2. 5V clock power, and the 1. 8V power for the North/South Bridge core voltage and/or cache memory circuits. Both the switching regulator and linear voltage references provide ±2% of static regulation over line, load, and temperature ranges. All outputs are user-adjustable by means of an external resistor divider. All linear controllers employ bipolar NPNs for the pass transistors. The HIP6521 monitors all the output voltages. The PWM controller's adjustable overcurrent function monitors the output current by using the voltage drop across the upper MOSFET's rDS(ON). The linear regulator outputs are monitored via the FB pins for undervoltage events.
Features
- Provides 4 Regulated Voltages
- Memory Core, AGP, Clock, and Memory Controller Hub Power
- ACPI Compatible
- Drives Bipolar Linear Pass Transistors
- Externally Resistor-Adjustable Outputs
- Simple Single-Loop Control Design
- Voltage-Mode PWM Control
- Fast PWM Converter Transient Response
- High-Bandwidth Error Amplifier
- Full 0% to 100% Duty Ratio
- Excellent Output Voltage Regulation
- All Outputs: ±2% Over Temperature
- Overcurrent Fault Monitors
- Switching Regulator Does Not Require Extra Current Sensing Element, Uses MOSFET's rDS(ON)
- Small Converter Size
- 300kHz Constant Frequency Operation
- Small External Component Count
- Pb-Free Plus Anneal Available (RoHS Compliant)
Comparison
Applications
- Motherboard Power Regulation for Computers
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 681 KB | |
White Paper | PDF 295 KB | |
End Of Life Notice | PDF 206 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Manual - Development Tools | PDF 862 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: