Skip to main content

Overview

Description

The ISL6228HIEVAL3Z evaluation board demonstrates the performance of the ISL6228 dual-channel PWM controller. The ISL6228 features Renesas' R3™ (robust ripple regulator) technology. Channel-1 output voltage is 1.5V or 1.8V, pending the state of switch S5. Channel-2 output voltage is 1.8V. Each channel has an on-board dynamic-load generator included for evaluating the transient-load response.

The ISL6228HIEVAL3Z applies a 300µs pulse of 20A load across VO1 and GND, and it also applies a 300µs pulse of 20A load across VO2 and GND.

Features

  • High-performance R3 technology
  • Fast transient response
  • ±1% regulation accuracy: -10 °C to +100 °C
  • Individual power stage input rail for each channel
  • Wide input voltage range: +3.3V to +25V
  • Output voltage range: +0.6V to +5V
  • Diode emulation mode for increased light load efficiency
  • Programmable PWM frequency: 200kHz to 600kHz
  • Pre-biased output start-up capability
  • Integrated MOSFET drivers and bootstrap diode
  • Internal digital soft-start
  • Power-good (PGOOD) monitor
  • Fault protection
    • Undervoltage protection
    • Soft crowbar overvoltage protection
    • Inductor DCR overcurrent protection
    • Over-temperature protection
    • Fault identification by PGOOD pull-down resistance
  • Pb-free available (RoHS compliant)

Applications

  • General purpose switching buck regulators
  • PCI express graphical processing units
  • Auxiliary power rails
  • VRMs
  • Network adapters

Documentation

Type Title Date
Manual - Development Tools PDF 1.10 MB
Datasheet PDF 874 KB 简体中文
2 items

Product Options

Applied Filters: