Skip to main content

Overview

Description

The ISL6236EVAL1 evaluation board is used to evaluate the ISL6236 high-efficiency, quad-output, main power supply controllers for notebook computers. As notebook computer and battery-powered equipment complexity increases, higher levels of power management integration are required to meet market demands. To respond to the dynamic needs of its customers, Renesas offers the ISL6236 quad outputs, multi-function power supply controller. Its two fully programmable switch-mode power supplies (SPMS), and one programmable and one fixed LDO outputs provide a robust power management solution for an extremely wide range of applications. In addition, the ISL6236EVAL1 includes an optional 14V charge pump.

Features

  • Two fully programmable switch-mode power supplies (SPMS)
  • One programmable and one fixed LDO output
  • Optional 14V charge pump

Applications

  • Notebook and sub-notebook computers
  • PDAs and mobile communication devices
  • 3-cell and 4-cell Li+ battery powered devices
  • DDR1, DDR2 and DDR3 power supplies
  • Graphic cards
  • Game consoles
  • Telecommunications

Documentation

Type Title Date
Guide PDF 736 KB
Datasheet PDF 3.63 MB
2 items

Product Options

Applied Filters: