Overview
Description
The ISL62383HIEVAL1Z evaluation board demonstrates the performance of the ISL62383 triple-output controller. The ISL62383 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3™ technology, adjustable from 0.6V to 5.5V, and one linear regulator LDO5, which generates a fixed 5V output and can deliver up to 100mA.
The evaluation board includes two independent enable switches, two LED power-good (PGOOD) indicators and various test points. Included with each switching channel is an on-board dynamic load generator for evaluating the transient-load response.
Features
- High performance R3 technology
- Fast transient response
- ±1% output voltage accuracy: -10 °C to +100 °C
- Two fully programmable switch-mode power supplies with independent operation
- Programmable switching frequency
- Integrated MOSFET drivers and bootstrap diode
- Adjustable (+1.2V to +5V) LDO output
- Fixed +5V LDO output with automatic switchover to SMPS2
- Internal soft-start and soft-stop output discharge
- Wide input voltage range: +5.5V to +25V
- Full and ultrasonic pulse-skipping mode
- Power-good indicator
- Overvoltage, undervoltage and overcurrent protection
- Fault identification by PGOOD pull-down resistance
- Thermal monitor and protection
- Pb-free (RoHS compliant)
Applications
- Notebook and sub-notebook computers
- PDAs and mobile communication devices
- 3-cell and 4-cell Li+ battery powered devices
- General purpose switching buck regulators
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 989 KB | |
Datasheet | PDF 1.17 MB | |
2 items
|
Product Options
Applied Filters: