Overview
Description
The ISL62391LOEVAL1Z evaluation board is used to demonstrate the performance of the ISL62391 triple-output power supply controller. The ISL62391 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3™ technology, output adjustable from 0.6V to 5.5V, and a linear regulator (LDO3) that generates a fixed 3.3V output and can deliver up to 100mA.
The evaluation board includes two enable switches, an LED power-good (PGOOD) indicator and various test points. Each switching channel has an on-board dynamic load generator for evaluating the transient load response.
Features
- High performance R3 technology
- Fast transient response
- ±1% output voltage accuracy
- Two fully programmable switch-mode power supplies
- Programmable switching frequency
- Fixed 3.3V LDO output
- Internal soft-start and soft-stop output discharge
- Wide input voltage range: +5.5V to +25V
- Full and ultrasonic pulse-skipping mode
- Power-good indicator
- Overvoltage, undervoltage and overcurrent protection
- Thermal monitor and protection
- Pb-free (RoHS compliant)
Applications
- Notebook and sub-notebook computers
- PDAs and mobile communication devices
- 3-cell and 4-cell Li+ battery powered devices
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 968 KB | |
Datasheet | PDF 1.12 MB | |
2 items
|
Product Options
Applied Filters:
Loading