Skip to main content

Overview

Description

The ISL78264EVAL1Z evaluation board is used to evaluate the two-channel synchronous buck converter operation of the ISL78264 dual buck controller in which the converters have a 180° phase shift to minimize input capacitor stress. The board demonstrates the high efficiency of synchronous buck operation and all the features of the ISL78264 IC including overcurrent protection, overvoltage, and under-voltage protection, and power-good indication for each channel.

Features

  • VIN operating range: 3.75V to 42V
  • Selectable forced PWM or ECM mode with Iq = 6μA (on channel)
  • Programmable switching frequency (200kHz to 2.2MHz)
  • Dropout mode for high duty-cycle operation
  • 20ns on-times for low duty-cycle operation
  • External synchronization
  • Programmable spread spectrum clocking
  • 180° phase shift between channels
  • 2A sourcing/3A sinking MOSFET drivers
  • Boot UVLO and programmable boot refresh time
  • Comprehensive fault protections for OV/UV/OC/OT
  • Monitor test points for key signals

Applications

  • Automotive 12V systems
  • Infotainment/Multimedia systems
  • Cockpit safety systems
  • Advanced Driver Assist Systems (ADAS)

Documentation

Type Title Date
Manual - Development Tools PDF 920 KB
Datasheet PDF 1.99 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 2.37 MB
1 item

Product Options

Applied Filters: