Skip to main content

Overview

Description

The ISL81100EVAL2Z 2-phase evaluation board features the ISL81100, a 100V high-voltage synchronous buck controller that offers external soft-start, independent enable functions, and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 1MHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck output.

Features

  • Wide input range: 18V to 100V
  • High light-load efficiency in DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional Standalone CC/HICCUP
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection
  • Back biased from output to improve efficiency

Applications

  • Evaluation of ISL81100 single-chip performance

Documentation

Type Title Date
Manual - Development Tools PDF 2.20 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 896 KB
1 item

Product Options

Applied Filters: