Overview
Description
The ISL81806EVAL1Z dual-phase evaluation board features the ISL81806, an 80V high voltage dual synchronous buck controller optimized for E-mode GaN FETs, with external soft-start, independent enable functions and UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 2MHz helps to optimize the inductor size while the strong gate driver delivers up to 20A for the buck output.
Features
- Wide input range: 18V to 80V
- High light-load efficiency in pulse skipping DEM operation
- Programmable soft-start
- Optional DEM/PWM operation
- Optional CC/HICCUP OCP protection
- Supports pre-bias output with soft-start
- PGOOD indicator
- OVP, OTP and UVP protection
- Back-biased from output to improve efficiency
Applications
- Telecommunications
- Servers and data centers
- Automotive electronics
- Industrial equipment
- Power systems
Design & Development
Software & Tools
Product Options
Applied Filters: