Overview
Description
The ISL8002EVAL1Z evaluation kit is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8002EVAL1Z evaluation board is used to demonstrate the performance of the ISL8002 low quiescent current, high-efficiency, synchronous buck regulator.
The ISL8002 is offered in a 2mm x 2mm 8 Ld μTDFN package with 1mm maximum height. The complete area that the converter occupies can be as small as 0.10in2.
Features
- High-efficiency synchronous buck regulator with up to 95% efficiency
- 0.8% reference accuracy over-temperature/load/line
- Start-up with pre-biased output
- Internal soft-start - 1ms
- Soft-stop output discharge during disable
- 1MHz, 2MHz default frequency
- Negative OC protection
Applications
- General purpose point-of-load DC/DC
- Set-top boxes and cable modems
- FPGA power
- DVD, HDD drives, LCD panels, TVs
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 612 KB | |
Datasheet | PDF 1.87 MB 日本語 | |
2 items
|
Design & Development
Product Options
Applied Filters: