Overview
Description
The ISL8023AEVAL3Z kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.7V to 5.5V. This simple smallest factor evaluation board is used to quickly and easily demonstrate the performance of the ISL8023A low quiescent, high-efficiency synchronous buck regulators.
Features
- High-efficiency synchronous buck regulator with up to 95% efficiency
- 0.8% reference accuracy over temperature/load/line
- Start-up with pre-biased output
- Internal soft-start - 1ms or adjustable
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz - Default at 2MHz
- External synchronization up to 4MHz
- Negative OC protection
Applications
- DC/DC POL modules
- μC/µP, FPGA and DSP power
- Plug-in DC/DC modules for routers and switchers
- Portable instruments
- Test and measurement systems
- Li-ion battery powered devices
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.09 MB 日本語 | |
1 item
|
Design & Development
Software & Tools
Product Options
Applied Filters: