Overview
Description
The ISL8036ACRSHEVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.85V to 6V. This board is used to demonstrate the performance of the ISL8036A low quiescent current mode converter in a current sharing configuration.
The ISL8036A is an integrated power controller rated for dual 3A output current or current sharing operation with a 2.5MHz step-down regulator, which is ideal for any low power low-voltage applications. The channels are 180° out-of-phase for input RMS current and EMI reduction. This device is optimized for generating low output voltages down to 0.8V each.
Features
- Switching frequency: 2.5MHz
- Current sharing 6A high-efficiency synchronous buck regulator with up to 95% efficiency
- 180° out-of-phase providing low output noise
- Power-good (PG) output with 1ms delay
- 2.85V to 6V supply voltage
- 2% output accuracy over temperature/load/line
- Start-up with pre-biased output
- Externally adjustable soft-start time
- Soft-stop output discharge during disabled
- External synchronization up to 6MHz
- Typical 8µA logic controlled shutdown current
- 100% maximum duty cycle for lowest dropout
- External current mode compensation
- Peak current limiting, hiccup mode short circuit protection and over-temperature protection
- Negative current detection and protection
Applications
- DC/DC POL modules
- µC/µP, FPGA and DSP power
- Plug-in DC/DC modules for routers and switchers
- Test and measurement systems
- Li-ion battery power devices
- Barcode reader
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 954 KB | |
Datasheet | PDF 3.24 MB 日本語 | |
2 items
|
Design & Development
Product Options
Applied Filters: