Overview
Description
The ISL8036ADUALEVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.85V to 6V. This evaluation board is used to demonstrate the performance of the ISL8036A low quiescent current mode converters.
The ISL8036A is an integrated power controller rated for dual 3A output current or current sharing operation with a 2.5MHz step-down regulator, which is ideal for any low power low-voltage applications. The channels are 180° out-of-phase for input RMS current and EMI reduction. This device is optimized for generating low output voltages down to 0.8V each.
Features
- Switching frequency: 2.5MHz
- Dual 3A high-efficiency synchronous buck regulator with up to 95% efficiency
- 180° out-of-phase providing low output noise
- Power-good (PG) output with 1ms delay
- 2.85V to 6V supply voltage
- 2% output accuracy over temperature/load/line
- Start-up with pre-biased output
- Externally adjustable soft-start time
- Soft-stop output discharge during disabled
- External synchronization up to 6MHz
- Typical 8µA logic controlled shutdown current
- 100% maximum duty cycle for lowest dropout
- External current mode compensation
- Peak current limiting, hiccup mode short circuit protection and over-temperature protection
- Negative current detection and protection
Applications
- DC/DC POL modules
- µC/µP, FPGA and DSP power
- Plug-in DC/DC modules for routers and switchers
- Test and measurement systems
- Li-ion battery power devices
- Barcode reader
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 945 KB | |
Datasheet | PDF 3.24 MB 日本語 | |
2 items
|
Design & Development
Product Options
Applied Filters: