Overview
Description
The ISL85403DEMO1Z demonstration board allows for quick evaluation of the ISL85403 synchronous buck or boost-buck controller in the synchronous buck configuration. It is also used to demonstrate the compact size solution for the wide input voltage range point-of-load (POL) DC/DC converter using the ISL85403.
Features
- Input voltage (VIN): 7V to 40V
- Output voltage (VOUT): 5.0V
- Max output current (IOUT_MAX): 2.5A
- Switching frequency: 500kHz
- Output ripple: 50mV at 2.5A load
- Peak efficiency: 93% at 50% load, 12V input
Applications
- General purpose
- 24V bus power
- Battery power
- Point-of-load
- Embedded processor and I/O supplies
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 913 KB | |
Datasheet | PDF 2.53 MB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: