Skip to main content

Overview

Description

The ISL9107EVAL1Z provides a complete evaluation kit for the ISL9107 1.6MHz switching frequency, low quiescent current, high-efficiency integrated step-down regulator.

ISL9107 is a 1.6MHz synchronous step-down regulator with integrated power switches capable of delivering 1.5A of output current, which is ideal for powering low-voltage microprocessors in compact devices such as PDAs and cellular phones. These devices are optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V allowing for the use of a single Li+ cell, three NiMH cells or a regulated 5V input.

Features

  • Convenient jumpers for enable/disable, operation mode selection
  • Integrated synchronous buck regulator with high efficiency
  • 1.5A guaranteed output current
  • 17µA quiescent supply current in skip (low IQ) mode

Applications

  • Single Li-ion battery powered equipment
  • DSP core power
  • PDAs and Palmtops

Documentation

Type Title Date
Manual - Development Tools PDF 317 KB
Datasheet PDF 724 KB
2 items

Product Options

Applied Filters: