Overview
Description
The RTKA211412DE0000BU board demonstrates and quickly evaluates the RAA211412, a DC/DC step-down regulator with 630kHz switching frequency. The evaluation board implements a complete buck regulator using the RAA211412. The output voltage is set to 3.3V by default but can be adjusted by changing the resistor values in the feedback network.
Features
- Simple and flexible design
- Wide input voltage range: 5.8V to 45V
- Adjustable output voltage
- Convenient power conversion
- Input voltage (VIN): 5.8V to 45V
- Output voltage (VOUT): 3.3V
- Maximum output current: 1A
- 630kHz switching frequency
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.24 MB | |
1 item
|
Design & Development
Product Options
Applied Filters: