Processing table
Subcategory |
PLP |
Topology [Rail 1] |
Outputs (#) |
Input Voltage (Min) [Rail 1] (V) |
Input Voltage (Max) [Rail 1] (V) |
Output Voltage (Min) [Rail 1] (V) |
Output Voltage (Max) [Rail 1] (V) |
Output Current (Max) [Rail 1] (A) |
Switching Frequency Range (Typical) (kHz) |
Control Type |
Peak Efficiency (%) |
IQ [Rail 1] (µA) |
SYNCH Capability |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Temp. Range |
Simulation Model Available |
Price (USD) | 1ku |
105°C Max. Case Temp. |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
Dual Mobile-Friendly PWM Controller with DDR Option | Buck Controllers (External FETs) | N/A | Buck | 2 | 3.3 | 24 | 0.9 | 5.5 | 16 | 300 | No | Standard | 28 | QFN, QSOP | 5.0 x 5.0 x 0.90, 9.9 x 3.9 x 1.55 | -40 to +85°C, 0 to +70°C | 4.484 | |||||
High-Performance Dual-Output Buck Controller for Notebook Applications | Buck Controllers (External FETs) | N/A | Buck | 2 | 3.3 | 25 | 0.6 | 5 | 20 | 200 - 600 | No | Standard | 28 | TQFN | 4.0 x 4.0 x 0.75 | -10 to +100°C, -40 to +85°C | iSim | 3 | ||||
High-Efficiency, Quad-Output, Main Power Supply Controllers for Notebook Computers | Buck Controllers (External FETs) | N/A | Buck | 4 | 5.5 | 25 | 0.7 | 5.5 | 20 | 200 - 500 | No | Standard | 32 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | ||||||
High-Efficiency, Quad-Output, Main Power Supply Controllers for Notebook Computers | Buck Controllers (External FETs) | N/A | Buck | 4 | 4.5 | 25 | 0.7 | 5.5 | 20 | 200 - 500 | No | Standard | 32 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | 3.312 | |||||
High-Efficiency, Quad or Triple-Output System Power Supply Controller for Notebook Computers | Buck Controllers (External FETs) | N/A | Buck | 4 | 5.5 | 25 | 0.6 | 5.5 | 20 | No | Standard | 28 | TQFN | 4.0 x 4.0 x 0.75 | -10 to +100°C | 4.014 | ||||||
High-Efficiency, Quad Output System Power Supply Controller for Notebook Computers | Buck Controllers (External FETs) | N/A | Buck | 4 | 5.5 | 25 | 0.6 | 5.5 | 20 | No | Standard | 32 | TQFN | 5.0 x 5.0 x 0.75 | -10 to +100°C | |||||||
High-Efficiency, Triple-Output System Power Supply Controller for Notebook Computers | Buck Controllers (External FETs) | N/A | Buck | 3 | 5.5 | 25 | 0.6 | 5.5 | 20 | 200 - 600 | No | Standard | 28 | TQFN | 4.0 x 4.0 x 0.75 | -10 to +100°C | 5.254 | |||||
High-Efficiency, Triple-Output System Power Supply Controller for Notebook Computers | Buck Controllers (External FETs) | N/A | Buck | 3 | 5.5 | 25 | 0.6 | 5.5 | 20 | 200 - 600 | No | Standard | 28 | TQFN | 4.0 x 4.0 x 0.75 | -40 to +85°C | ||||||
High-Performance Notebook PWM Controller with Audio-Frequency Clamp | Buck Controllers (External FETs) | N/A | Buck | 1 | 7 | 25 | 0.6 | 3.3 | 25 | No | Standard | 16 | QFN | 4.0 x 4.0 x 0.90 | -40 to +85°C, 0 to +70°C | 2.248 | ||||||
Integrated XScale Regulator | Buck Controllers (External FETs) | N/A | Buck | 3 | 2.76 | 5.5 | 0.85 | 1.6 | 0.8 | 1200 | No | Standard | 20 | QFN | 4.0 x 4.0 x 0.90 | 0 to +70°C | 2.49 | |||||
PWM DC/DC Voltage Regulator Controller | Buck Controllers (External FETs) | N/A | Buck | 1 | 3.3 | 25 | 0.5 | 3.3 | 30 | 300 | No | Standard | 16 | uTQFN | 2.6 x 1.8 x 0.00 | -10 to +100°C | 1.951 | |||||
PWM DC/DC Controller With VID Inputs for Portable GPU Core-Voltage Regulator | Buck Controllers (External FETs) | N/A | Buck | 1 | 3.3 | 25 | 0.5 | 3.3 | 30 | 300 | No | Standard | 16 | uTQFN | 2.6 x 1.8 x 0.00 | -10 to +100°C | 2.022 | |||||
5V or 12V Single Synchronous Buck Pulse-Width Modulation (PWM) Controller | Buck Controllers (External FETs) | N/A | Buck | 1 | 1.5 | 12 | 0.8 | 12 | 30 | 300 | No | Standard | 10 | TDFN | 3.0 x 3.0 x 0.75 | -40 to +85°C, 0 to +70°C | ||||||
5V or 12V Single Synchronous Buck Pulse-Width Modulation (PWM) Controller | Buck Controllers (External FETs) | N/A | Buck | 1 | 1.5 | 12 | 0.8 | 12 | 30 | 600 | No | Standard | 10 | TDFN | 3.0 x 3.0 x 0.75 | -40 to +85°C, 0 to +70°C | ||||||
Buck and Synchronous Rectifier Pulse-Width Modulator (PWM) Controller | Buck Controllers (External FETs) | N/A | Buck | 1 | 2.5 | 12 | 0.8 | 12 | 30 | 50 - 1000 | No | Standard | 16 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | 2.19 | |||||
6A Dual Synchronous Buck Regulator with Integrated MOSFETs | Buck Regulators (Integrated FETs) | N/A | Buck | 2 | 3 | 5.5 | 1 | 5.5 | 6 | 1000 | Current Mode | 95 | No | Standard | 50 | QFN | 10.0 x 5.0 x 0.90 | -10 to +100°C, -40 to +85°C | iSim | 5.688 | ||
5V or 12V Single Synchronous Buck Pulse-Width Modulation (PWM) Controller | Buck Controllers (External FETs) | N/A | Buck | 1 | 1 | 12 | 0.6 | 12 | 30 | 300 - 600 | No | Standard | 8 | SOICN | 4.9 x 3.9 x 0.00 | -40 to +85°C, 0 to +70°C | iSim | 1.415 | ||||
Single-Phase R4 Digital Hybrid PWM Controller with Integrated Driver, PMBus/SMBus/I²C and PFM | Single-Phase DC/DC Point-of-Load Controllers | 2033 Dec | 40 | 300 - 1500 | 94 | No | Standard | 24 | QFN | 4.0 x 4.0 x 0.90 | -40 to +85°C | iSim | 2.885 | |||||||||
Single-Phase R4 Digital Hybrid PWM Controller with PMBus/SMBus/I²C and PFM | Single-Phase DC/DC Point-of-Load Controllers | 2033 Dec | 40 | 300 - 1500 | 94 | No | Standard | 24 | QFN | 4.0 x 4.0 x 0.90 | -40 to +85°C | iSim | 2.712 | |||||||||
40V 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter | Switching Regulators | N/A | Buck or Boost | 1 | 3 | 40 | 0.8 | 36 | 2.5 | 200 - 2200 | Current Mode | 96 | 300 | Yes | Automotive | 20 | TSSOP-EP | 6.5 x 4.4 x 0.00 | -40 to +105°C | 3.584 | ||
40V 2.5A Buck Controller with Integrated High-Side MOSFET | Switching Regulators | N/A | Buck | 1 | 3 | 40 | 0.8 | 38 | 2.5 | 200 - 2200 | Current Mode | 96 | 1300 | Yes | Automotive | 20 | TSSOP-EP | 6.5 x 4.4 x 0.00 | -40 to +105°C | 3.296 | ||
Wide VIN Dual Standard Buck Regulator with 3A/3A Continuous Output Current | Switching Regulators | N/A | Buck | 2 | 4.5 | 28 | 0.8 | 26 | 3 | 300 - 2000 | Current Mode | 92 | 1200 | Yes | Automotive | 32 | WFQFN | 5.0 x 5.0 x 0.85 | -40 to +105°C | 4.37 | ||
3A Low Quiescent Current, High Efficiency Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 1 | 2.8 | 5.5 | 0.8 | 5.5 | 3 | 1000 | Current Mode | 97 | 35 | No | Automotive | 16 | QFN | 4.0 x 4.0 x 0.90 | -40 to +105°C | 4.743 | ||
4A Low Quiescent Current High Efficiency Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 1 | 2.8 | 5.5 | 0.8 | 5.5 | 4 | 1000 | Current Mode | 97 | 35 | No | Automotive | 16 | QFN | 4.0 x 4.0 x 0.90 | -40 to +105°C | 5.333 | ||
Dual 800mA Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 2 | 2.75 | 5.5 | 0.6 | 5.5 | 0.8 | 1800 - 2700 | Current Mode | 96 | 30 | Yes | Automotive | 10 | DFN | 3.0 x 3.0 x 0.90 | -40 to +105°C | iSim | 3.491 | |
3A Compact Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.225 | 3 | 500 - 4000 | Current Mode | 95 | 45 | Yes | Automotive | 16 | TQFN, WFQFN | 3.0 x 3.0 x 0.75, 5.0 x 5.0 x 0.85 | -40 to +125°C | 2.277 | ||
4A Compact Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.225 | 4 | 500 - 4000 | Current Mode | 95 | 45 | Yes | Automotive | 16 | TQFN, WFQFN | 3.0 x 3.0 x 0.75, 5.0 x 5.0 x 0.85 | -40 to +125°C | 2.489 | ||
5A Automotive Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 5 | 500 - 4000 | Current Mode | 95 | 47 | Yes | Automotive | 16 | TQFN, WFQFN | 3.0 x 3.0 x 0.75, 5.0 x 5.0 x 0.85 | -40 to +105°C, -40 to +125°C | iSim | 4.108 | |
Automotive 5A Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 5 | 500 - 4000 | Current Mode | 95 | 47 | Yes | Automotive | 16 | TQFN | 3 x 3 x 0.8 | -40 to +85°C | |||
Dual 3A Current Sharing 2.5MHz High Efficiency Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 2 | 2.85 | 6 | 1.2 | 6 | 6 | 2150 - 2500 | Current Mode | 95 | 30 | Yes | Automotive | 24 | QFN | 4.0 x 4.0 x 0.90 | -40 to +105°C | 4.008 | ||
Automotive Dual Synchronous Buck Controller with Integrated Drivers | Switching Regulators | N/A | Buck | 2 | 3.75 | 42 | 0.8 | 5 | 20 | 200 - 2200 | No | Automotive | 32 | WFQFN | 5.0 x 5.0 x 0.85 | -40 to +125°C | 3.059 | |||||
55V Synchronous Buck Controller with Integrated 3A Driver | Buck Controllers (External FETs) | N/A | Buck | 1 | 5 | 55 | 1.6 | 54 | 30 | 50 - 1100 | No | Automotive | 24 | QFN | 4.0 x 4.0 x 0.90 | -40 to +125°C | 3.691 | |||||
Dual 2A/1.7A Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator | Switching Regulators | N/A | Buck | 2 | 2.8 | 5.5 | 0.6 | 5.5 | 2 | 1800 - 2700 | Current Mode | 97 | 40 | Yes | Automotive | 12 | DFN | 4.0 x 3.0 x 0.90 | -40 to +105°C | iSim | 4.587 | |
Compact Synchronous Buck Converter | Buck Regulators (Integrated FETs) | 2033 Dec | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 1.5 | 800 - 1200 | Current Mode | 95 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +85°C, -40 to +125°C | ||||
Compact Synchronous Buck Converter | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 4 | 1.5 | 1640 - 2360 | Current Mode | 95 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +125°C | ||||
Compact Synchronous Buck Regulators | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 1.5 | 850 - 1150 | Current Mode | 95 | 35 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +85°C, -40 to +125°C | 0.85 | ||
Compact Synchronous Buck Regulators | Buck Regulators (Integrated FETs) | 2033 Dec | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 1.5 | 1700 - 2300 | Current Mode | 95 | 35 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +85°C, -40 to +125°C | iSim | 1.017 | |
Compact Synchronous Buck Regulators | Buck Regulators (Integrated FETs) | 2033 Dec | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 2 | 850 - 1150 | Current Mode | 95 | 35 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +85°C, -40 to +125°C | iSim | 0.9481 | |
Compact Synchronous Buck Converter | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 2 | 800 - 1200 | Current Mode | 95 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +125°C | 0.7732 | |||
Compact Synchronous Buck Converter | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 4 | 2 | 1640 - 2360 | Current Mode | 95 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +125°C | ||||
Compact Synchronous Buck Regulators | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 2 | 1700 - 2300 | Current Mode | 95 | 35 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +85°C, -40 to +125°C | iSim | 0.7875 | |
Compact Synchronous Buck Regulator | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 4 | 2 | 1700 - 2300 | Current Mode | 95 | 35 | No | Standard | 8 | TDFN | 2.0 x 2.0 x 0.75 | -40 to +85°C, -40 to +125°C | iSim | 1.556 | |
3A Synchronous Buck Converter in 2x2 DFN Package | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 3 | 1000 | Current Mode | 95 | No | Standard | 8 | DFN | 2.0 x 2.0 x 0.90 | -40 to +125°C | iSim | |||
3A Synchronous Buck Converter in 2x2 DFN Package | Buck Regulators (Integrated FETs) | 2033 Dec | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 3 | 2000 | Current Mode | 95 | No | Standard | 8 | DFN | 2.0 x 2.0 x 0.90 | -40 to +125°C | iSim | |||
3A Synchronous Buck Converter in 2x2 DFN Package | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 3 | 1000 | Current Mode | 95 | No | Standard | 8 | DFN | 2.0 x 2.0 x 0.90 | -40 to +125°C | iSim | |||
3A Synchronous Buck Converter in 2x2 DFN Package | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.6 | 5.5 | 3 | 2000 | Current Mode | 95 | No | Standard | 8 | DFN | 2.0 x 2.0 x 0.90 | -40 to +125°C | iSim | |||
1.5A Low Quiescent Current 1.6MHz High Efficiency Synchronous Buck Regulator | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.8 | 5.5 | 1.5 | 1600 | Current Mode | 95 | 17 | No | Standard | 8 | DFN | 2.0 x 3.0 x 0.90 | -40 to +85°C | iSim | 2.03 | |
2A Low Quiescent Current 1MHz High Efficiency Synchronous Buck Regulator | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.8 | 5.5 | 2 | 1000 | Current Mode | 95 | 40 | No | Standard | 10 | DFN | 3.0 x 3.0 x 0.90 | -40 to +85°C | |||
3A Low Quiescent Current 1MHz High Efficiency Synchronous Buck Regulator | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.7 | 5.5 | 0.8 | 5.5 | 3 | 1000 | Current Mode | 97 | 35 | Yes | Standard | 16 | QFN | 4.0 x 4.0 x 0.90 | -40 to +85°C | iSim | 2.568 | |
3A Low Quiescent Current 1MHz High Efficiency Synchronous Buck Regulator | Buck Regulators (Integrated FETs) | N/A | Buck | 1 | 2.8 | 5.5 | 0.8 | 5.5 | 3 | 1000 | Current Mode | 97 | 35 | Yes | Standard | 16 | QFN | 4.0 x 4.0 x 0.90 | -40 to +85°C | iSim | 2.626 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product