Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND-EV - No Recommended Replacements Available - NRND
Not Recommended for New Designs

Overview

Description

The ISL8272MEVAL1Z evaluation board is a 4.7in x 4.8in 6-layer FR4 board with 2oz. copper in all layers. This evaluation board is designed to evaluate the ISL8272M step-down DC/DC power module. It comes with placeholders for pin-strap resistor population to adjust output voltage, switching frequency, soft-start/stop timing and input UVLO threshold, ASCR gain and residual parameters, and device PMBus™ address. More configurations, such as sequencing, Digital-DC™ (DDC) bus configuration and fault limits can be easily programmed or changed via the PMBus compliant serial bus interface.

The ISL8272M is a 50A step-down DC/DC power supply module with an integrated digital PWM controller, dual-phase synchronous power switches, inductors, and passives. Only input, output capacitors and minimal passives are needed to finish the design. The 50A of continuous output current can be delivered without a need for airflow or heatsink.

Features

  • VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 5V
  • Programmable VOUT, VOUT droop, margining, input and output UVP/OVP, IOUT limit, OTP/UTP, soft-start, sequencing, and external synchronization
  • Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
  • ChargeMode™ control tunable with PMBus
  • Mechanical switch for enable and power-good LED indicator

Applications

  • Server, telecom, storage, and datacom
  • Industrial/ATE and networking equipment
  • General purpose power for ASIC, FPGA, DSP, and memory

Documentation

Type Title Date
Manual - Development Tools PDF 1.55 MB
Guide PDF 4.68 MB
Guide PDF 714 KB
Datasheet PDF 2.88 MB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 120.25 MB
Software & Tools - Software Log in to Download ZIP 96.49 MB
PCB Design Files ZIP 825 KB
3 items

Product Options

Applied Filters: