Power Supply Reference Demo Board for the AMD Zynq Ultrascale+™ MPSoC
The ISLUSPLUS-UC1DEMO1Z and ISLUSPLUS-UC2DEMO1Z designs provide a power supply reference solution for the AMD Zynq™ UltraScale+™ MPSoC.
The power supply rail...
The ZL9010M is a 10A adjustable output, step-down synchronous PMBus-compliant digital power supply. Included in the module is a high-performance digital PWM controller, power MOSFETs, an inductor and all the passive components required for a highly integrated DC/DC power solution. This power module has built-in auto compensation algorithms, which eliminates the need for manual compensation design work. The ZL9010M operates over a wide input voltage range and supports an output voltage range of 0. 6V to 3. 6V, which can be set by external resistors or via PMBus. Only bulk input and output capacitors are needed to finish the design. The output voltage can be precisely regulated to as low as 0. 6V with ±1% output voltage regulation over line, load and temperature variations. The ZL9010M functions as a switch mode power supply with added benefits of auto compensation, programmable power management features, parametric monitoring and status reporting capabilities. The ZL9010M is packaged in a thermally enhanced, compact (17. 2mm x 11. 45mm) and low profile (2. 5mm) overmolded high-density array (HDA) package module suitable for automated assembly by standard surface mount equipment. The ZL9010M is RoHS compliant. Figure 1 represents a typical implementation of the ZL9010M. For PMBus operation, it is recommended to tie the Enable pin (EN) to SGND.
Software title
|
Software type
|
Company
|
---|---|---|
PowerNavigator Software Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
|
Monitor Debugger/RAM Monitor | Renesas |
1 item
|
The ISLUSPLUS-UC1DEMO1Z and ISLUSPLUS-UC2DEMO1Z designs provide a power supply reference solution for the AMD Zynq™ UltraScale+™ MPSoC.
The power supply rail...
The ISLUSPLUS-UC1DEMO1Z and ISLUSPLUS-UC2DEMO1Z designs provide a power supply reference solution for the AMD Zynq™ UltraScale+™ MPSoC.
The power supply rail...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: