Renesas' digital PMBus power modules integrate a PWM controller, inductor, power MOSFETs, and passive components into one small package making the design of high efficiency, compact and intelligent power supplies easy.

Product Selector: Digital-Interface Power Modules
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product SelectorVideos & Training
Industry’s Smallest and Thinnest Power Modules
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.
Video List
News & Blog Posts
Power Modules Continue to Gain Adoption as Benefits Increase Through Innovation | Blog Post | May 22, 2023 |