Skip to main content

Overview

Description

The EL7242/EL7252 dual input, 2-channel drivers achieve the same excellent switching performance of the EL7212 family while providing added flexibility. The 2-input logic and configuration is applicable to numerous power MOSFET drive circuits. As with other Elantec drivers, the EL7242/EL7252 are excellent for driving large capacitive loads with minimal delay and switching times. Shoot-thru protection and latching circuits can be implemented by simply cross-coupling the 2-channels.

Features

  • Logic AND/NAND input
  • 3V and 5V Input compatible
  • Clocking speeds up to 10MHz
  • 20ns Switching/delay time
  • 2A Peak drive
  • Isolated drains
  • Low output impedance
  • Low quiescent current
  • Wide operating voltage — 4.5V to 16V
  • Pb-free available (RoHS compliant)

Comparison

Applications

  • Short circuit protected switching
  • Undervoltage shut-down circuits
  • Switch-mode power supplies
  • Motor controls
  • Power MOSFET switching
  • Switching capacitive loads
  • Shoot-thru protection
  • Latching drivers

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: