Overview
Description
The RRP63175 evaluation boards (RTKP63175DE00000BC and RTKP63175DE00010BC) enable a rapid and thorough evaluation of the RRP63175, a single low-side driver capable of driving 7.2A source and 5.3A sink currents. These boards are designed to efficiently drive the gates of either GaN FETs (RTKP63175DE00000BC) or silicon FETs (RTKP63175DE00010BC) in a boost system configuration. Equipped with an inductor-capacitor (LC) filter and a power FET, they support detailed system evaluation and feature 100V overvoltage protection at the output.
Features
- High-performance 7.2A source and 5.3A sink driver for GaN/MOSFETs
- Accepts 3.3V/5V logic-level PWM inputs
- Fast propagation delay and matching with a typical delay of 5ns
- Typical rise and fall times of 4ns
- Operates on a 5V power supply
- Support positive, negative PWM or EN input logic
Applications
- Evaluation of RRP63175 single chip performance
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.75 MB | |
1 item
|
Product Options
Applied Filters: