Overview
Description
The RTKA214250DE0020BU evaluation board provides a simple platform to evaluate the 3×3mm 8 Ld DFN and SOIC version of the RAA214250 on the same board.
Features
- Wide input voltage range: 2.5V to 20V
- Adjustable output voltage range: 1.224 to 18V with ±2% accuracy
- Excellent line and load regulation
- Stable with MLCC output capacitor as low as 2.2μF
- Integrated Fault protections including thermal shutdown and short-circuit current limit with foldback
- 3mm×3mm DFN and SOIC can be evaluated on the same board
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 645 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: