Overview
Description
The DA9211 is a multiphase DC/DC buck converter optimized for the supply of CPUs, GPUs and DDR memory rails in smartphones, tablets, FPGAs, and other handheld applications. The fast transient response (10A/μs) and load regulation are optimized for the new generation of multi-core application processors.
DA9211 operates as a single four-phase buck converter delivering up to 12A of output current. The input voltage range of 2.8V to 5.5V makes it suitable for the use of single-cell Lithium-ion battery applications and standard 5V supply or USB power supplies. The dynamic voltage control (DVC) supports adaptive adjustment of the supply voltage depending on the processor load, either via direct register writes through the communication interface (I2C or SPI compatible) or via an input pin.
Benefits
- Dynamic voltage control (DVC)
- Integrated power switches
- Remote sensing at point of load
- High efficiency over a wide output range
- Low output ripple
- Small <1mm height components
- -40 ºC to +85 ºC temperature range
Features
- 2.8V to 5.5V input voltage
- 0.3V to 1.57V output voltage
- 12A output current
- 3MHz nominal switching frequency
- Max inductor height 1.0mm
- ±1% accuracy (static)
- ±3% accuracy (dynamic)
- I2C/SPI compatible interface
- Package: 42 WLCSP 0.4mm pitch
Comparison
Applications
- Smartphones
- Portable navigation devices
- Portable media players
- Portable TVs
- Tablet PCs
- eReaders
- TV dongles
- Infotainment
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.65 MB | |
Application Note | PDF 267 KB | |
Product Brief | PDF 840 KB | |
3 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: