Skip to main content

Overview

Description

The P8300-EVAL is an evaluation platform which demonstrates the features of P8300. It has the built-in I²C to USB interface which allows programming and debugging of the PMIC by using GUI in a PC.
 
For more information or to request documentation, please contact your local IDT sales representative.

Features

  • 6 outputs with output voltage programmable via I²C for a wide range of applications
  • Options for Channel 1 and Channel 2 with Internal FETs for lower power applications to reduce BOM cost
  • Capacitor-based back-up power to allow short term stable operation to power ASICs, memory and other function circuits after losing input power
  • Built-in USB to I²C conversion circuit for GUI PC connectivity
  • Optional GUI software tool to monitor operation and programming
  • 4-layer board with compact PCB layout and test points for easy characterization

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.73 MB
1 item

Product Options

Applied Filters: