Skip to main content

Overview

Description

R2A11301FT is a single-chip system power supply for CPU core and DDR (DDR2 and DDR3).

Features

  • Frequency-Switching: 430kHz
  • Voltage-Supply: 14V - 18V
  • Operating Temperature: -55°C - 150°C
  • Mounting Type: Surface Mount

Comparison

Applications

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models