Overview
Description
The RTKA271082DE0000BU evaluates the performance of the RAA271082 Automotive PMIC with three synchronous buck regulators and one low dropout linear regulator. The evaluation board is intended for use in point-of-load automotive applications, including camera systems, with 4.5V to 42V input supply range.
Features
- VIN operating range from 4.0 to 42V
- Start range 4.5 to 42V
- Three synchronous bucks with internal compensation and one LDO
- Fixed Frequency 2.2MHz
- Over-temperature, overcurrent, overvoltage
Applications
- Driver monitoring cameras
- Rear and surround view HD automotive cameras
- Microcontroller PMIC for battery management systems
- Microcontroller PMIC for zone and domain controllers
- Microcontroller PMIC for gateway units
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 6.72 MB | |
1 item
|
Product Options
Applied Filters: