Skip to main content

Overview

Description

The ISL62882EVAL2Z evaluation board is used to demonstrate the performance of the ISL62882 multiphase synchronous buck PWM VCORE controller, implementing the Intel® IMVP-6.5™ protocol. The ISL62882 features Renesas' Robust Ripple Regulator (R3™) technology. An on-board dynamic-load generator is included for evaluating the transient-load response. It applies a 300µs pulse of approximately 25mΩ load across VO and PGND.

Features

  • Programmable 1- or 2-phase CPU mode operation or 1-phase GPU mode operation (ISL62882)
  • Precision multiphase core voltage regulation
  • Microprocessor voltage identification input
  • Supports multiple current sensing methods
  • Supports PSI# and DPRSLPVR modes
  • Superior noise immunity and transient response
  • Current monitor and thermal monitor
  • Differential remote voltage sensing
  • High efficiency across the entire load range
  • Programmable 1- or 2-phase operation
  • Two integrated gate drivers
  • Excellent dynamic current balance between phases
  • Split LGATE1 drivers increases light load efficiency
  • FB2 function optimizes 1-phase mode performance
  • Adaptive body diode conduction time reduction
  • User-selectable overshoot reduction function

Applications

  • Notebook core voltage regulator
  • Notebook GPU voltage regulator

Documentation

Type Title Date
Manual - Development Tools PDF 2.27 MB
Datasheet PDF 2.05 MB
2 items

Product Options

Applied Filters: