Overview
Description
The ISL62883C is a multiphase PWM buck regulator for microprocessor or graphics processor core power supply. The multiphase buck converter uses interleaved phases to reduce the total output voltage ripple with each phase carrying a portion of the total load current, providing better system performance, superior thermal management, lower component cost, reduced power dissipation, and smaller implementation area. The ISL62883C uses two integrated gate drivers and an external gate driver to provide a complete solution. The PWM modulator is based on the Renesas Robust Ripple Regulator (R3™) technology. Compared with traditional modulators, the R3 modulator commands variable switching frequency during load transients, achieving faster transient response. With the same modulator, the switching frequency is reduced at light load, increasing the regulator efficiency. The ISL62883C can be configured as a CPU or graphics Vcore controller and is fully compliant with Intel IMVP-6.5 specifications. It responds to PSI# and DPRSLPVR signals by adding or dropping PWM3 and Phase 2 respectively, adjusting the overcurrent protection threshold accordingly, and entering and exiting Diode Emulation mode. It reports the regulator output current through the IMON pin. It senses the current by using either a discrete resistor or inductor DCR whose variation over temperature can be thermally compensated by a single NTC thermistor. It uses differential remote voltage sensing to accurately regulate the processor die voltage. The adaptive body diode conduction time reduction function minimizes the body diode conduction loss in Diode Emulation mode. User-selectable overshoot reduction function offers an option to aggressively reduce the output capacitors as well as the option to disable it for users concerned about increased system thermal stress. In 2-phase configuration, the ISL62883C offers the FB2 function to optimize 1-Phase performance.
Features
- Programmable 1, 2-, or 3-phase CPU or GPU mode of operation
- Precision multiphase core voltage regulation
- 0.5% system accuracy over-temperature
- Enhanced load line accuracy
- Microprocessor voltage identification input
- 7-Bit VID input, 0V to 1.500V in 12.5mV steps
- Supports VID changes on-the-fly
- Supports multiple current sensing methods
- Lossless inductor DCR current sensing
- Precision resistor current sensing
- Supports PSI# and DPRSLPVR modes
- Superior noise immunity and transient response
- Current monitor and thermal monitor
- Differential remote voltage sensing
- High efficiency across entire load range
- Two integrated gate drivers
- Excellent dynamic current balance
- FB2 function optimizes 1-phase mode performance
- Adaptive body diode conduction time reduction
- User-selectable overshoot reduction function
- Small footprint 40 Ld 5mm x 5mm TQFN packages
- Pb-free (RoHS compliant)
Comparison
Applications
- Notebook Core Voltage Regulator
- Notebook GPU Voltage Regulator
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: