Overview
Description
The ISL8120EVAL3Z evaluation board is used for a performance demo of dual independent outputs and DDR applications.
The ISL8120 integrates two voltage-mode synchronous buck PWM controllers. It can be used either for dual independent outputs or a 2-phase single output regulator.
Features
- Output voltage preset to 1.2V/25A
- Input power terminals
- Output lugs for load connections
- Input electrolytic capacitors used to handle the input current ripples
- Two upper and two lower Renesas "speed" series LFPAK MOSFETs are used for each phase
- 320nH PULSE surface mount inductors are used for each phase
- Two SANYO POSCAP 2R5TPF470M7L (7mΩ) are used as output E-caps
- Remote sense posts to monitor and evaluate the system voltage regulations
Applications
- Power supply for datacom/telecom and point-of-load (POL)
- Paralleling power module
- Wide and narrow input voltage range buck regulators
- DDR I and II applications
- High current density power supplies
- Multiple outputs VRM and VRD
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.24 MB | |
Datasheet | PDF 1.88 MB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: