Skip to main content

Overview

Description

The ISL6161 is a hot swap dual supply power distribution controller that can be used in PCI Express (PCIe) applications. Two external N-channel MOSFETs are driven to distribute and control power while providing load fault isolation. At turn-on, the gate of each external N-channel MOSFET is charged with a 10μA current source. Capacitors on each gate create a programmable ramp (soft turn-on) to control in-rush currents. A built-in charge pump supplies the gate drive for the 12V supply N-channel MOSFET switch. Two external current sense resistors and FETs provide overcurrent (OC) protection. When the current through either resistor exceeds the user programmed value, the controller enters Current Regulation mode. The timeout capacitor, CTIM, starts charging as the controller enters the timeout period. When CTIM charges to a 2V threshold, both N-Channel MOSFETs are latched off. In the event of a hard and fast fault of at least three times the programmed current limit level, the N-channel MOSFET gates are pulled low immediately before entering the timeout period. The controller is reset by a rising edge on the span style=text-decoration: overlineENABLE/span pin. The ISL6161 constantly monitors both output voltages and reports either one being low on the PGOOD output as a low. The 12V PGOOD Voltage Threshold (Vth) is ~10. 8V and the 3. 3V Vth is ~2. 85V nominally.

Features

  • HOT SWAP Dual Power Distribution and Control for +12V and +3.3V
  • Provides Fault Isolation
  • Programmable Current Regulation Level
  • Programmable Time-Out
  • Charge Pump Allows the Use of N-Channel MOSFETs
  • Power-Good and Overcurrent Latch Indicators
  • Adjustable Turn-On Ramp
  • Protection During Turn-On
  • Two Levels of Current Limit Detection Provide Fast Response to Varying Fault Conditions
  • 1µs Response Time to Dead Short
  • 3µs Response Time to 200% Current Overshoot
  • Pb-Free Available (RoHS compliant)

Comparison

Applications

  • PCI-Express Applications
  • Power Distribution and Control
  • Hot Plug, Hot Swap Components

Documentation

Type Title Date
Datasheet PDF 686 KB
Price Increase Notice PDF 208 KB
White Paper PDF 295 KB
End Of Life Notice PDF 200 KB
Product Change Notice PDF 152 KB
Other PDF 2.20 MB
Application Note PDF 509 KB
Application Note PDF 397 KB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models