Skip to main content
Order Now

Overview

Description

The SLG59M1512V GreenFET dual N-channel load switch is designed for power switching applications. The device comes with two 80mΩ 1.0A rated MOSFETs, each controlled by an ON control pin. The ramp rate of each MOSFET is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.6mm x 1.0mm package.

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 80mΩ RDSON while supporting 1.0A
  • Output voltage slew-rate control by resistor
  • Over-temperature protection
  • Output discharge circuitry

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 499 KB
Brochure PDF 5.05 MB
Guide PDF 2.77 MB
Application Note PDF 911 KB
Application Note ZIP 1.28 MB 日本語
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training