Skip to main content

Overview

Description

The SLG59M1527V dual N-channel load switch is designed for load switching applications. The device comes with two 4.5A-rated MOSFETs switched on by two ON control pins. The turn-on time for each MOSFET is independently adjusted by an external capacitor.

Features

  • Two independent power switches in a single package
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.9V ≤ VD ≤ VDD
  • 14.5mΩ RDSON while supporting 4.5A per channel
  • Output voltage slew-rate control by an external capacitor
  • Over-temperature protection
  • Output discharge circuitry
  • Footprint-compatible ordering option

Comparison

Applications

  • Ideal for switching ON and OFF S0 +5.0 and 3.3V power rails with associated support circuitry discharges
  • Ideal for switching ON and OFF power rails 5V or less
  • Can use either channel up to 4.5A with a combined maximum current of 8.5A
  • Maximum load capacitance of 1000μF for each Channel Source terminal

Documentation

Type Title Date
Datasheet PDF 502 KB
Brochure PDF 5.05 MB
Guide PDF 2.77 MB
Application Note PDF 911 KB
Application Note ZIP 1.28 MB 日本語
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training