Skip to main content

Overview

Description

The SLG59M1612V is designed for load switching applications. The part comes with two 4.5 A rated MOSFETs switched on by two ON control pins. Each MOSFETs turn on time is independently adjusted by an external capacitor. One channel discharge is active when both ON signals are inactive.

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5 V ≤ VDD ≤ 5.5 V
  • Input voltage range: 1.0 V ≤ VD ≤ VDD
  • 16 mΩ RDSON while supporting 4.5 A
  • Output voltage slew-rate control by external capacitor
  • Over-temperature protection
  • Channel 1 output discharge circuitry

Comparison

Applications

  • Ideal for switching ON and OFF S0 +5.0 and 3.3 V power rails with associated support circuitry discharges
  • Ideal for switching ON and OFF power rails 5.5 V or less
  • Can use either channel up to 4.5 A with combined maximum current of 8.5 A
  • Maximum load capacitance of 1000 μF for each Channel Source terminal

Documentation

Type Title Date
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 911 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training