SLG59M1638V Evaluation Board
The SLG59M1638V-EVB board evaluates the SLG59M1638V GreenFET, Dual P-Channel Reverse Blocking Load Switch.
The SLG59M1638V is a dual‑channel, 45 mΩ PMOS load switch designed to switch 1.5 to 5.5 V power rails up to 2 A in each channel. When either channel is enabled, reverse-current protection will quickly open the switch in the event of a reverse‑voltage condition is detected (a VOUT > VIN + 50 mV condition opens the switch). In the event that the channel’s VIN voltage is too low, the power switch also contains an internal UVLO threshold monitor to keep or to turn the switch OFF. For fast load turnoff when either switch is disabled (ONx = HIGH‑to‑LOW), each channel has its own fast discharge transistor that connects an internal 150 Ω RDSON transistor to ground. Each power switch is independently controlled via its own low‑voltage compatible CMOS input. Designed to operate over a -40 °C to 85 °C range, the SLG59M1638V is available in a RoHS‑compliant, ultra-small 1.6 mm x 1.0 mm STDFN package.
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Application Note | PDF 911 KB | |
Other | PDF 275 KB | |
Application Note | PDF 482 KB | |
5 items
|
The SLG59M1638V-EVB board evaluates the SLG59M1638V GreenFET, Dual P-Channel Reverse Blocking Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.