Features
- Optimized for notebook/laptop/tablet PCs, smartphones/wireless handsets, high-definition digital cameras, and set-top box applications
- 23mΩ RDSON while supporting 4.0A
- Power supply/input voltage range: 1.5V ≤ VIN ≤ 5.5V
- Reverse-current/voltage protection
- ON-OFF Control: Active HIGH
- Open-drain FAULT signaling
- Fast VOUT discharge on OFF
Description
The SLG59M1649V is a self-powered, high-performance, 23mΩ pFET load switch designed for 1.5V to 5.5V power rail applications up to 4A. When enabled, internal reverse-current protection will quickly open the switch in the event a reverse-voltage condition is detected (a VOUT + 50 mV > VIN condition opens the switch). Upon the detection of a reverse condition, an open-drain FAULT output is asserted. In the event the VIN voltage is too low, the load switch also contains an internal undervoltage lockout (UVLO) threshold monitor to keep or turn the switch OFF. Designed to operate over a -40 °C to 85 °C range, the SLG59M1649V is available in a RoHS-compliant, ultra-small 1.0mm x 1.6mm STDFN package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single P-Channel |
| VIN Channel 1 min. (V) | 1.5 |
| VIN Channel 1 max. (V) | 5.5 |
| RDSON (Typ) Channel 1 (mΩ) | 23 |
| IDS Channel 1 (A) | 4 |
| Enable | Active High |
| Output Voltage Slew Rate set by | No |
| Discharge Circuit | Yes |
| Undervoltage Protection | Yes |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | FAULT |
| Reverse current blocking | Yes |
| Reverse voltage detection | Yes |
| Over Current Protection (OCP) | No |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | No |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STDFN-8 | 1.0 x 1.6 mm | 8 | 0.4 |
Application Block Diagrams
| Mid-Range Smart Lock Designed to Support Aliro – New In-Development Standard The smart lock platform is designed to support Aliro and offers secure access and optimized power usage. | |
| Entry-Level Apple HomeKit-Ready Smart Lock Apple HomeKit Smart Lock enables secure access via Bluetooth, NFC, Wi-Fi, and UWB. | |
| Insulin Pump Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control. |
Additional Applications
- Power-rail switching
- Notebook/Laptop/Tablet PCs
- Smartphones/Wireless handsets
- High-definition digital cameras
- Set-top boxes
- Point-of-Sale (POS) pins
- GPS navigation devices
Applied Filters: