SLG59M1709V Evaluation Board
The SLG59M1709V-EVB board evaluates the SLG59M1709V GreenFET, Single N-Channel, Load Switch.
Operating from a 2.5V to 5.5V power supply and fully specified over the -40 °C to 85 °C temperature range, the SLG59M1709V is a high-performance 4mΩ, 4A single-channel nFET load switch with adjustable inrush current control which is achieved by adjusting the VOUT slew rate with an external capacitor. Using a proprietary MOSFET design, the SLG59M1709V achieves a stable 4mΩ RDSON across a wide input/supply voltage range. Incorporating two-stage current protection as well as thermal protection, the SLG59M1709V is designed for all 0.8V to 5.5V power rail applications. Using Renesas' proprietary CuFET™ technology for high-current operation, the SLG59M1709V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.6mm x 2.5mm STQFN package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 602 KB | |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Application Note | PDF 364 KB | |
Other | PDF 380 KB | |
Application Note | PDF 847 KB | |
6 items
|
The SLG59M1709V-EVB board evaluates the SLG59M1709V GreenFET, Single N-Channel, Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.