Skip to main content
NOTICE - The following device(s) are recommended alternatives:
SLG59M610V - GreenFET Single N-Channel Reverse Blocking Load Switch

Overview

Description

The SLG59M611V is a 22 mΩ 4 A single‑channel load switch that is able to switch 1 to 5.5 V power rails. The product is packaged in an ultra‑small 1.5 mm x 2.0 mm package.

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5 V ≤ VDD ≤ 5.5 V
  • Input voltage range: 1.0 V ≤ VIN ≤ VDD
  • 22 mΩ RDSON while supporting 4.0 A
  • Output voltage slew-rate control by external capacitor
  • Over-current & Over-temperature protection

Comparison

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Documentation

Type Title Date
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Other PDF 230 KB
Application Note ZIP 1.28 MB 日本語
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training