Skip to main content
Order Now

Overview

Description

The SLG7SQ47664V is a compact, single-channel, low power simple sequencer IC. It features configurable time delays and trigger thresholds, ensuring accurate power-up sequencing for many applications. With open-drain output stages on PIN9 and PIN10, this device offers flexible compatibility with various logic levels and is easily configurable via I2C.

For custom configurations, visit the GreenPAK Programmable Mixed-Signal Products page.

Features

  • Low power consumption
  • Programmable time delays between enable signals, no need for external capacitor adjustable time delays
  • Power supply monitoring from 0.05V to VDD, no need for an external resistor to adjust the voltage monitoring threshold
  • Output stages: inverting or non-inverting open-drain output
  • Pb-free/RoHS compliant
  • Halogen-free
  • STQFN-12 package

Comparison

Applications

  • Desktop/notebook computers, servers 
  • Low-power portable equipment
  • Routers base stations
  • Line cards
  • Graphics cards

Documentation

Type Title Date
Datasheet PDF 927 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models