Overview
Description
The SLG7WD47666 watchdog timer ensures microprocessor reliability by monitoring system behavior and triggering a reset or interrupt if anomalies are detected. The timer resets when the watchdog input (WDI) toggles within a set timeout, and a failure to do so triggers a corrective pulse. With low power consumption, a compact 1.0mm x 1.2mm STQFN package, and an enable pin (nEN) for toggling functionality, this device is ideal for small, power-sensitive applications requiring robust supervision.
For custom configurations, visit the GreenPAK Programmable Mixed-Signal Products page.
Features
- Very low current consumption: 9μA typical
- Watchdog timeout period: 1.6 seconds
- Chip enable input
- Operating voltage: +2.5V to +5.5V
- Open-drain nWDO output
- Operating temperature range: -40 °C to 85 °C
- ESD performance: HBM 2000V, CDM 1300V
- Low power consumption
- Pb-free/RoHS compliant
- Halogen-free
- Configurable without external components
- 8-pin STQFN package: 1.0mm x 1.2mm
Comparison
Applications
- Alarm systems
- Telecommunications
- Networking
- Industrial equipment
- Uninterruptible power supply (UPS)
- Medical equipment
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 533 KB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: