Overview
Description
Renesas' advanced, NVM-based, Configurable Mixed-Signal IC (CMIC) solutions combine and consolidate USB BC 1.2 (including Apple 2.4 A) and Qualcomm® Quick Charge™ 2.0 battery-charging identification requirements into cost-effective and small-form factor solutions. New or custom features can be added to these easy-to-modify CMICs to speed up time-to-market from concept to production in a matter of weeks instead of months. All Renesas solutions are Qualcomm approved and Underwriters Laboratories certified.
Features
- Automatic USB Charger Identification Circuit
- Meets Battery Charging Specification BC1.2 in DCP mode only
- Qualcomm® Quick Charge™ 2.0 Class B Technology 5V/9V/12V/20V
- Apple iPad* @ 2.4A charging current support
- Low Power Consumption
- Pb-Free / RoHS Compliant / Halogen-Free
- STQFN-20 Package
Comparison
Applications
- USB Ports
- Power bank
- Car charger
- Universal Wall Charging Adapter
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Flyer | PDF 314 KB | |
Other | PDF 261 KB | |
Certificate | PDF 108 KB | |
3 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.