Skip to main content

Overview

Description

The SLGC55546C is a combination of current-limited USB port power switch with a USB 2.0 high-speed data line (D+/D-) switch and USB charging port identification circuit. Applications include notebook PCs and other intelligent USB host devices. The wide bandwidth (2.6 GHz) data-line switch also features low capacitance and low on resistance, allowing signals to pass with minimum edge and phase distortion. The SLGC55546C monitors D+ and D-, providing the correct hand-shaking protocol with compliant client devices.

Features

  • Meets Battery Charging Specification BC1.2 for DCP and CDP
  • Meets Chinese Telecommunications Industry Standard YD/T 1591-2009
  • Supports Non-BC 1.2 charging modes via Automatic selection
    • DM/DP Divider Modes 2.7V/2.0V (1A) & 2.0V/2.7V (2A)
    • DM/DP 1.2V Mode
  • Support Smart-CDP function - Automatic CDP/SDP mode support for Always data Communication
  • Compatible with USB 2.0/3.0 power switch requirements
  • 73 mΩ (typ) high side MOSFET
  • Adjustable Current Limit up to 3.0 A (typ)
  • Pb-Free / RoHS Compliant
  • Halogen-Free
  • TQFN-16 Package
  • UL Listed and CB File No. E468659

Comparison

Applications

  • USB Ports/Hubs
  • Notebook PCs
  • Power bank
  • Car charger
  • Universal Wall Charging Adapter

Documentation

Type Title Date
Datasheet PDF 456 KB
End Of Life Notice PDF 104 KB
Application Note PDF 67 KB
Application Note PDF 81 KB
Other PDF 261 KB
Certificate PDF 236 KB
Certificate PDF 178 KB
Report PDF 1022 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 24 KB
PCB Design Files ZIP 4 KB
2 items

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models