Processing table
PLP |
Outputs (Max) (#) |
Phases (Max) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Bias Voltage Range (V) |
Integrated MOSFET Driver (s) |
VID |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
IS (Typical) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||
Flexible Single Ended Current Mode PWM Controller | N/A | 1 | 300 | 20 | No | Standard | 16 | SOICN, TSSOP | iSim | 3.125 | |||||||
Flexible Single-ended Current Mode PWM Controller | N/A | 1 | 300 | 20 | No | Standard | 16 | QFN, TSSOP | 3.125 | ||||||||
Flexible Single Ended Current Mode PWM Controllers | N/A | 1 | 300 | 20 | No | Standard | 16 | QFN, SOICN, TSSOP | 2.385 | ||||||||
Improved Industry-Standard Single-Ended PWM Controller | N/A | 1 | 300 | 20 | No | Standard | 8 | MSOP, SOICN | 1.525 | ||||||||
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch | N/A | 1 | 5.2 | No | Automotive | 8 | DFN | 0.7908 | |||||||||
Improved Industry Standard Single-Ended Current Mode PWM Controller | N/A | No | Automotive | 8 | MSOP | 2.066 | |||||||||||
6-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | N/A | 1 | 6 | 5.6 | 4.75 - 5.25 | No | 5.6 | 40 | Audio Amplifier Power Supplies, Automotive Power Supplies and more... |
Automotive | 44 | TQFP-EP | 3.798 | ||||
4-Phase 12V/48V Bidirectional Synchronous PWM Controller | N/A | 1 | 4 | 6 | 65 | No | PMBus interface, not VID | 12to48V, 12to60V), 24to12V) and more... |
Automotive | 64 | TQFP-EP | iSim | 7.697 | ||||
4-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | N/A | 1 | 4 | 5.6 | 4.75 - 5.25 | No | 5.6 | 40 | Audio Amplifier Power Supplies, Automotive Power Supplies and more... |
Automotive | 44 | TQFP-EP | 3.68 | ||||
6-Phase 12V/48V Bidirectional Synchronous PWM Controller | N/A | 1 | 6 | 6 | 65 | No | PMBus interface, not VID | 12to48, 12to60), 24to12) and more... |
Automotive | 64 | TQFP-EP | iSim | 8.355 | ||||
2-Phase Boost Controller with Integrated Drivers | N/A | 1 | 2 | 5 | 4.75 - 5.5 | Yes | 5.6 | 55 | 12V to 24V, 12V to 48V, Automotive boost applications and more... |
Automotive | 32 | WFQFN | iSim | 5.651 | |||
2-Phase Boost Controller with Drivers and I²C/PMBus™ | N/A | 1 | 2 | 5 | 4.75 - 5.5 | Yes | 5.6 | 55 | 12V to 24V, 12V to 48V, Automotive boost applications and more... |
Automotive | 40 | WFQFN | iSim | 5.589 | |||
Advanced Single Universal Pulse-Width Modulation (PWM) Controller | N/A | 1 | 1 | .6 | 300 | No | No | 4.5 | 28 | Standard | 20 | QFN, QSOP | 1.697 | ||||
80V Dual or 2-Phase Synchronous Boost Controller | 2033 Dec | 2 | 8 | 5 | 300 | 40 | Yes | 4.5 | 80 | Standard | 32 | TQFN | |||||
80V Dual or 2-Phase Synchronous Boost Controller Optimized to Drive E-mode GaN FET | N/A | 2 | 8 | 5 | 300 | 40 | Yes | 4.5 | 80 | Standard | 32 | TQFN | iSim | 7.716 | |||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | N/A | 1 | 300 | 30 | No | Standard | 8 | MSOP, SOICN | 1.722 | ||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | N/A | 1 | 300 | 30 | No | Standard | 8 | MSOP, SOICN | 1.518 | ||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | N/A | 1 | 300 | 30 | No | Standard | 8 | MSOP, SOICN | 1.525 | ||||||||
Single-Ended Current Mode PWM Controller with 3% Current Limit and Military Temp Grade Option | N/A | 1 | 300 | 30 | No | Standard | 8 | MSOP, SOICN | 1.552 | ||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | N/A | 1 | 300 | 30 | No | Standard | 8 | MSOP, SOICN | 1.725 | ||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 2033 Dec | 1 | 300 | 30 | No | Standard | 8 | MSOP, SOICN | 1.378 | ||||||||
Rogowski Coil Based Power-Line Current Sensor with Amplifier, Contactless AC Current Measurements in the Range of 2A to 5000A | N/A | 1 | 0.01 | 3.6 | No | 2.7 | 3.6 | Standard | 16 | TSSOP | 1.113 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product