Processing table
Topology [Rail 1] |
Switching Frequency Range (Typical) (kHz) |
Input Voltage Range (V) |
Battery Charge Voltage |
Battery Charge Voltage Adjustment |
Audible Noise |
DC Adapter Detection |
Duty Cycle (%) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Outputs (#) |
Control Type |
Parallelable |
Bi-direction |
Clock Out |
Dither |
External Bias |
IQ |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG | R3 modulator | 635 - 1000 | 3.9 - 23.4 | 2.4 to 18.304 | 8mV steps | No | Yes | Not specified in DS | No | No | No | No | No | Standard | 32 | TQFN | 4.54 | ||||||
Buck-Boost Configurable Battery Charger with SMBus Interface and USB Power Delivery | R3 modulator | 600 - 1420 | 3.9 - 23.4 | 3.9 to 18.304 | 8mV steps | No | Yes | 100 | No | Yes | No | Yes | No | Standard | 32 | TQFN | 5.045 | ||||||
Bidirectional Buck-Boost Voltage Regulator | Buck-Boost | 620 | 3.8 - 24 | up to 20V | 12mV steps | No | Voltage sensing | 100 | 2 | 24 | 1 | R3 modulator | No | Yes | No | No | No | 130 µA (forward) | Standard | 32 | TQFN | 4.35 | |
USB Power Delivery 3.0 Interface Controller with Integrated Current Sense | , NA | 2.6 - 25 | , NA | No | , NA | 1 | , NA | No | No | No | No | No | , NA | Standard | Contact Us | ||||||||
USB PD Controller | No | No | No | No | No | No | 32 | HVQFN | 2.13 | ||||||||||||||
USB PD Controller | No | No | No | No | No | No | Standard | 1.15 | |||||||||||||||
Custom USB PD Controller with USB Type-C® Authentication | No | No | No | No | No | No | 42 | ||||||||||||||||
Buck-Boost Configurable Battery Charger with USB Power Delivery and USB Type-C® Port Controller Interface (TCPCI) | Buck-Boost | 600 - 1500 | 3.9 - 23.4 | 3.9 to 18.304, 3.9 to 18.307 | 8mV steps | No | 100 | No | No | No | No | No | Standard | 40 | QFN | 8.352 | |||||||
Buck-Boost Narrow VDC Battery Charger with SMBus Interface Supporting USB PD EPR | Buck-Boost | 635 - 1000 | 3.9 - 30 | 2-4 cell battery | 8mV steps | No | Yes | Not specified in DS | No | No | No | No | No | Standard | 32 | TQFN | 5.511 | ||||||
Buck-Boost Configurable Battery Charger with SMBus Interface Supporting USB PD EPR | Buck-Boost | 635 - 1000 | 3.9 - 30 | 3.9 to 18.304 | 8mV steps | No | Yes | 100 | No | Yes | No | Yes | No | Standard | 32 | TQFN | 6.09 | ||||||
Bidirectional Buck-Boost Voltage Regulator | Buck-Boost | 620 - 1000 | No | 2 | 21 | 1 | Hysteretic Mode | No | Yes | No | No | No | 120 uA (forward) | Standard | 32 | TQFN | 4.35 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product