Skip to main content
Renesas Electronics Corporation

Renesas' dual supply GreenPAK™ are highly versatile NVM programmable mixed-signal matrix devices. They are designed to flexibly interface two independent voltage domains using the programmable logic, timing, and analog components available on all GreenPAK family devices.

These members of the GreenPAK family can easily add level translation capability to the set of functions implemented on an individual design. There is flexibility for doing level translation from either the higher voltage domain to the lower voltage domain, or in the other direction.

Developing Dual Supply GreenPAK projects is made simple with the easy-to-use GreenPAK development hardware and simple GUI interface of GreenPAK Designer, allowing our customers to quickly and easily implement new designs and respond to changing requirements.

The simplest use case for this family of devices is making a direct connection to transmit signals across two voltage domains. In Figure 1 below, the I/O pins that connect to the primary supply voltage (Vdd) are highlighted in blue, and the I/O pins connected to the lower voltage supply (Vdd2) are highlighted in gold. Making a direct wire connection, as is shown here, will allow a signal to pass from Pin 16 on the Vdd2 domain to Pin 3 on the Vdd domain.

Image
Simple Dual Supply Implementation
Simple Dual Supply Implementation

It is also possible to enable signals to selectively pass one direction or the other, under control of another signal. An example of this is shown in Figure 2 below, where a signal can either originate in Pin 3 or Pin 16, with the direct selected based on the state of Pin 4.

Image
Dual Supply GreenPAK Implementation
Dual Supply GreenPAK Implementation

Product Selector: Dual Supply GreenPAK

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Videos & Training

Tools & Resources